Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9383A

-M9383A-0

PXIe Microwave Signal Generator

Keysight M9383A PXIe Microwave Signal Generator
Keysight M9383A PXIe Microwave Signal Generator
Keysight M9383A PXIe Microwave Signal Generator
Keysight M9383A PXIe Microwave Signal Generator
Keysight M9383A PXIe Microwave Signal Generator
Keysight M9383A PXIe Microwave Signal Generator
Keysight M9383A PXIe Microwave Signal Generator
Keysight M9383A PXIe Microwave Signal Generator
Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator
  • Keysight M9383A PXIe Microwave Signal Generator

Discount from* 25 % New Price 1,532.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight M9383A Data sheetKeysight M9383A Configuration GuideKeysight M9383A User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009515

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Based on the PXIe industry standard, the Keysight M9383A PXIe microwave signal generator is flexible enough to solve your immediate test needs, and upgradable for what comes next – whether that's testing at higher frequencies or shifting to high volume production.

  • Modular test solution for design validation that can be efficiently leveraged into manufacturing
  • Flexibility to solve your immediate test needs, but upgradable for what comes next – whether that’s upgrading for frequency coverage, or a rapid shift to high volume production.
  • Support a variety of uses from LO and blocking applications to 5G test
See downloads for more details
Addable Options
016External Wide Band Differential I/Q inputs
B04RF modulation bandwidth, 40 MHz - up to 14/20 GHz frequency
B05RF modulation bandwidth, 40 MHz - up to 32/44 GHz frequency
C06RF modulation bandwidth, 500 MHz - up to 32/44 GHz frequency
B16RF modulation bandwidth, 160 MHz - up to 14/20 GHz frequency
1E1Step attenuator
1EAHigh output power
1EHImproved harmonics below 2 GHz
320Pulse train generator
B17RF modulation bandwidth, 160 MHz - up to 32/44 GHz frequency
C05RF modulation bandwidth, 500 MHz - up to 14/20 GHz frequency
C10RF modulation bandwidth, 1 GHz - up to 14/20 GHz frequency
C11RF modulation bandwidth, 1 GHz - up to 32/44 GHz frequency
DNVDisable non-volatile memory access
F20Frequency range, 1 MHz to 20 GHz
F44Frequency range, 1 MHz to 44 GHz
LW1Large Waveform Playback
M01I/Q Waveform Memory, 32 MSa
M05I/Q Waveform Memory, 512 MSa
M10I/Q Waveform Memory, 1024 MSa
PM1Pulse modulation, modified 30 ns
PM2Pulse Modulation, less than 25 ns
ST4Synthesizer VCO + DDS, enhanced performance
UNQFast switching, band limited
UNTAnalog modulation
UNZFast switching, 250 microseconds

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results