Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M8196A-001

-M8196A-001-0

Arbitrary Waveform Generator / 92 GSa/s / 1 Channel

Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel
  • Keysight M8196A-001 1 Channel

Discount from* 25 % New Price 135,721.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight M8196A-001 Data sheetKeysight M8196A-001 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009564

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Functionality

  • AWG with the highest combination of speed, bandwidth and channel density
  • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)
  • Built-in frequency and phase response calibration for clean output signals
  • External clock in & out

Performance

  • Sample rate up to 92 GSa/s, 8-bit vertical resolution
  • 32 GHz analog bandwidth
  • Amplitude up to 1 Vpp(se) (2 Vpp(diff.), voltage window -1.0 to +2.5 V
  • Supporting signals up to 64 GBaud and beyond
  • 512 kSa of waveform memory per channel
  • Ultra-low intrinsic jitter
  • Transition times < 9 ps (20% to 80%), with frequency response compensation
  • Multi-functions with M8070A System Software for M8000 Series BER Test Solutions

New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

Key Applications

200 G, 400 G and 1 Terabit applications demand a new class of generator that simultaneously provides high speed, precision, and flexibility.

  • Optical communications (LR4, CFP2-ACO, Coherent, etc.) - 4 synchronized channels allow deterministic emulation and pre-distortion of 2 independent I/Q baseband signals up to 64 GBaud
  • Receiver stress test - particularly for multi-level, multi-channel interfaces (NRZ, PAM4, PAM8, DMT, etc.) up to 64 GBaud
  • Quantum physics and advanced research - generate any mathematically defined arbitrary waveforms, ultra-short yet precise pulses and extremely wideband chirps
  • Random interference (RI) and Sinusoidal interference (SI) - works in conjunction with M8020A and or M8040A modules. Operate with M8070A BER System control software.
See downloads for more details
Installed Options
001Arbitrary Waveform Generator, 1 Channel, 92 GSa/s
See downloads for more details
Addable Options
001Arbitrary Waveform Generator, 1 Channel, 92 GSa/s
002Arbitrary Waveform Generator, 2 Channels, 92 GSa/s
004Arbitrary Waveform Generator, 4 Channels, 92 GSa/s
0NP
0TP
1NP
1TP
N6171AMATLAB Software
BU2Bundle consisting of M9502A AXIe 2-slot chassis with USB
BU3Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
OSP

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results