Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight M8190A-002

-M8190A-002-0

Arbitrary Waveform Generator / 12 GSa/s / 2 Channels

Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels
  • Keysight M8190A-002 2 Channels

Discount from* 25 % New Price 71,685.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight M8190A-002 Data sheetKeysight M8190A-002 Configuration GuideKeysight M8190A-002 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009358

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Precision AWG with two DAC settings

  • 14-bit resolution up to 8 GSa/s
  • 12-bit resolution up to 12 GSa/s

High-speed arbitrary waveform generators

  • Variable sample rate from 125 MSa/s to 8 / 12 GSa/s
  • Spurious-free-dynamic range (SFDR) up to 90 dBc typical
  • Up to 2 GSa arbitrary waveform memory per channel with advanced sequencing

Unique Performance – Unique Value

  • Up to 90 dBc SFDR- Tones clearly stand out of noise (Even with thousands of tones)
  • 2 GSa memory per channel- Realistic signal scenarios with long play time
  • 5 GHz analog bandwidth- Mimic analog imperfections with custom ISI

Key applications

  • Radar, Satellite, Electronic Warfare, Multilevel Signals
  • ADC testing (Analog Digital Converter testing), Jitter Margin Testing
  • Digital Video, Noise Power Ratio Measurement, Wireless HD, HDMI, MHL
  • IEEE 802.11ad, CaTV, OFDM, Software Defined Radio

Enhance your reality - with the M8190A 12 GSa/s Arbitrary Waveform Generator

From low-observable systems to high-density comms, testing is more realistic with precision arbitrary waveform generation. Now you can take reality to the extreme: A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously. This unique combination lets you create signal scenarios that push your design to the limit and bring new insight to your analysis. Get bits and bandwidth – and enhance your reality.

See downloads for more details
Installed Options
002Arbitrary Waveform Generator, 2 Channels
12G12 GSa/s with 12 bit resolution
14B14 bit resolution with 8 GSa/s
See downloads for more details
Addable Options
02GUpgrade from 128 MSa to 2 GSa Memory /Channel
12G12 GSa/s with 12 bit resolution
14B14 bit resolution with 8 GSa/s
AMPAdditional AC and DC Amplifier
BU1Bundle 1 consisting of one M9505A 5-slot AXIe Chassis with USB Option and M9537A AXIe Embedded PC Controller
BU2Bundle 2 consisting of one M9502A 2-slot AXIe Chassis with USB Option
DUCDigital Upconversion License for the M8190A Arbitrary Waveform Generator
FSWFast Switching
LPNArbitrary Waveform Generator, 2 Channels with Low Phase Noise
SEQSequencer

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results