Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight M3202A-CH4

-M3202A-CH4-0

PXIe Arbitrary Waveform Generator / 400 MHz / 1 GSa/s / 14 Bits / 4 Channels

Keysight M3202A-CH4 4 Channels
Keysight M3202A-CH4 4 Channels
Keysight M3202A-CH4 4 Channels
Keysight M3202A-CH4 4 Channels
  • Keysight M3202A-CH4 4 Channels
  • Keysight M3202A-CH4 4 Channels
  • Keysight M3202A-CH4 4 Channels
  • Keysight M3202A-CH4 4 Channels

Discount from* 25 % New Price 16,469.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight M3202A-CH4 Data sheetKeysight M3202A-CH4 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009394

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Functionality

  • 1 slot PXIe 4 channel AWG
  • 1 GSa/s, 14 bit, 400 MHz bandwidth
  • High-quality output signal with low phase noise
  • Includes function generation (sinusoidal, triangular, square, DC) and phase, frequency and amplitude modulation capability

Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Optional simultaneous amplitude and phase modulation (DM1)
  • Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3202A, Option HV1 required)
  • Graphical FPGA Design Environment (KF9000A) enables easy customization of the M3202A by the non-FPGA programmer. (M3202A, Option PF1 required)

Applications

  • Communications
  • Massive MIMO
  • Quantum Computing
  • Medical imaging

The M3202A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements, Quantum Computing and massive MIMO research. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including Quantum Computing research, 5G, wireless device manufacturing, ATE, MIMO, beamforming and other multi-channel coherent signal generation.

See downloads for more details
Installed Options
CH4Four channels
CLVVariable sampling clock
K32FPGA, Xilinx 7K325T
See downloads for more details
Addable Options
DM1Dual modulation capability (amplitude and angle)
FP1Enabled FPGA programming
HV1Enabled HVI programming
M01Memory, 16 MB, 8 MSamples
M12Memory, 128 MB, 60 MSamples
M20Memory, 2 GB, 1 GSamples

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results