Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E8267D-532

-E8267D-532-0

PSG Vector Signal Generator / 250 kHz to 31.8 GHz

Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz
  • Keysight E8267D-532 250 kHz to 31.8 GHz

Discount from* 25 % New Price 153,571.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight E8267D-532 Data sheetKeysight E8267D-532 Configuration GuideKeysight E8267D-532 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009427

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The Keysight PSG signal generators are the industry’s most trusted microwave signal generator, with thousands of units used by engineers across the globe. Its metrology-grade performance and evolving capabilities continue to enable new designs that stay ahead of emerging threats.

  • Generate trusted microwave signals: metrology-grade frequency and level accuracy with excellent distortion and spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with PathWave Signal Generation software
  • Take advantage of increased performance, flexibility, and speed when you replace a legacy source with the code-compatible PSG microwave signal generator

Specifications

  • Frequency Switching: < 16 ms
  • Harmonics @1 GHz: = -28 to = -55 dBc
  • Non-Harmonics @1 GHz: = 50 to = -80 dBc
  • Output Power @1 GHz: -130 dBm to +21 dBm
  • Phase Noise @1 GHz: (20 kHz offset) -143 dBc/Hz
  • IQ Modulation BW Internal/External: 80 MHz to 4 GHz
See downloads for more details
Installed Options
532Frequency range from 250 kHz to 31.8 GHz
1EHImproved harmonics below 2 GHz
1EMMoves all front panel connectors to the rear panel
602Internal baseband generator, 64 MSa memory
UNWNarrow pulse modulation
UNXUltra-low phase noise
See downloads for more details
Addable Options
003PSG digital output connectivity with N5102A
004PSG digital input connectivity with N5102A
005Internal hard drive 6 GB
007Analog ramp sweep
009Removable flash memory
015Wideband external I/Q inputs
016Wideband differential external I/Q inputs
1CMRackmount flange kit
1CNFront handle kit
1CPRackmount flange with front handle kit
1EDType-N (f) RF output connector
1EHImproved harmonics below 2 GHz
403Calibrated AWGN, fixed perpetual license
409GPS single satellite personality, fixed perpetual license
423Scenario generator for MS-GPS, fixed perpetual license
602Internal baseband generator, 64 MSa memory
A6JANSI Z540-1-1994 Calibration
N6171A-M01MATLAB-Basic Package, individual license - node-locked
N6171A-M02MATLAB-Standard Package, individual license - node-locked
N6171A-M03MATLAB-Advanced Package, individual license - node-locked
N7600EMBCSignal Studio for W-CDMA/HSPA+, waveform playback
N7601EMBCSignal Studio for cdma2000/1xEV-DO, waveform playback
N7602EMBCSignal Studio for GSM/EDGE/Evo, waveform playback
N7606EMBCSignal Studio for Bluetooth, waveform playback
N7607EMBCSignal Studio for DFS Radar Profiles, waveform playback
N7608EMBCSignal Studio Pro for Custom Modulation, waveform playback
N7609EMBCSignal Studio for Global Navigation Satellite System (GNSS), waveform playback
N7610EMBCSignal Studio for IoT, waveform playback
N7611EMBCSignal Studio for broadcast radio, waveform playback
N7612EMBCSignal Studio for TD-SCDMA/HSPA, waveform playback
N7614EMBCSignal Studio for power amplifier test, waveform playback
N7615EMBCSignal Studio for mobile WiMAX, waveform playback
N7617EMBCSignal Studio for WLAN 802.11, waveform playback
N7620B-2FPConnect to E8267D PSG, fixed perpetual license
N7620B-EFPBasic pulse building - pulse patterns, fixed perpetual license
N7620B-QFPAdvanced pulse building - antenna and PRI, fixed perpetual license
N7621B-2FPConnect to E8267D PSG, fixed perpetual license
N7621B-EFPEnhanced Multitone, fixed perpetual license
N7621B-FFPNoise Power Ratio (NPR), fixed perpetual license
N7623EMBCSignal Studio for digital video, waveform playback
N7624EMBCSignal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
N7625EMBCSignal Studio for LTE/LTE-Advanced TDD, waveform playback
N7626EMBCSignal Studio for V2X, waveform playback
SP1Signal Studio for Jitter injection, fixed perpetual license
UNTAM, FM, phase modulation, and LF output
UNUPulse modulation
UNWNarrow pulse modulation
UNXUltra-low phase noise
UNYEnhanced ultra low phase noise

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results