Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E8257D-520

-E8257D-520-0

PSG Analog Signal Generator / 250 kHz to 20 GHz

Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz
  • Keysight E8257D-520 250 kHz to 20 GHz

Discount from* 25 % New Price 38,797.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight E8257D-520 Data sheetKeysight E8257D-520 Configuration GuideKeysight E8257D-520 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009470

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Address your toughest requirements with metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Test high-power devices & overcome test system losses with 1 W output power
  • Address the demanding needs of Doppler radar, ADC & receiver-blocking tests with the PSG’s extremely low phase noise
  • Characterize devices & circuits by adding AM, FM, PM & pulse modulation to your signal
  • Meet test system needs up to 1.1 THz with frequency extender modules
See downloads for more details
Installed Options
520Frequency range from 250 kHz to 20 GHz
1E1Step attenuator
See downloads for more details
Addable Options
007Analog ramp sweep
008Removable flash memory
1CMRackmount flange kit
1CNFront handle kit
1CPRackmount flange with front handle kit
1E1Step attenuator
1EAHigh output power
1EDType-N (f) RF output connector
1EHImproved harmonics below 2 GHz
1EUHigh output power
A6JANSI Z540-1-1994 Calibration
UNTAM, FM, phase modulation, and LF output
UNUPulse modulation
UNWNarrow pulse modulation
UNXUltra-low phase noise
UNYEnhanced ultra low phase noise

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results